文档标题 | 信息 |
---|---|
Package Name | PVQN0064LB-A |
Package Previous Code | TNP-64B |
JEITA Standard | P-VQFN64-8x8-0.40 |
Package Status | Active |
Package Type | VQFN |
类别 | IC |
Package Code | pkg_1108 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 8mm |
宽度 | 8mm |
Thickness | 0.95mm |
Pkg. Dimensions (mm) | 8 x 8 x 0.95 |