文档标题 | 信息 |
---|---|
Package Name | PRSP0016DP-A |
Package Previous Code | T16MF-127-DAA |
JEITA Standard | P-SOP16-3.9x9.9-1.27 |
Package Status | Active |
Package Type | SOP |
类别 | IC |
Package Code | pkg_11035 |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 9.9mm |
宽度 | 3.9mm |
Thickness | 1.75mm |
Pkg. Dimensions (mm) | 9.9 x 3.9 x 1.75 |