文档标题 | 信息 |
---|---|
Package Name | SWBG0025LD-A |
JEITA Standard | S-WFBGA25-2.47x2.47-0.40 |
Package Status | Active |
Package Type | S-WFBGA |
类别 | IC |
Package Code | pkg_10840 |
Lead Count | 25 |
Pb (Lead) Free | Yes |
长度 | 2.47mm |
宽度 | 2.47mm |
Thickness | 0.7mm |
Pkg. Dimensions (mm) | 2.47 x 2.47 x 0.7 |