文档标题 | 信息 |
---|---|
Package Name | SWBG0069LA-A |
JEITA Standard | S-WFBGA69-3.91x4.26-0.40 |
Package Status | Active |
Package Type | S-WFBGA |
类别 | IC |
Package Code | pkg_10797 |
Lead Count | 69 |
Pb (Lead) Free | Yes |
长度 | 4.26mm |
宽度 | 3.91mm |
Thickness | 0.7mm |
Pkg. Dimensions (mm) | 4.26 x 3.91 x 0.7 |