文档标题 | 信息 |
---|---|
Package Name | PTLG0049JA-A |
Package Previous Code | 49F0G |
JEITA Standard | P-TFLGA49-5x5-0.65 |
Package Status | Active |
Package Type | TFLGA |
类别 | IC |
Package Code | pkg_1079 |
Lead Count | 49 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5mm |
Thickness | 1.05mm |
Pkg. Dimensions (mm) | 5 x 5 x 1.05 |