文档标题 | 信息 |
---|---|
Package Name | PLBG0304DA-A |
Package Previous Code | 304F7X-A |
JEITA Standard | P-LBGA304-31x31-1.27 |
Package Status | Active |
Package Type | LBGA |
类别 | IC |
Package Code | pkg_1018 |
Lead Count | 304 |
Pb (Lead) Free | Yes |
长度 | 31mm |
宽度 | 31mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 31 x 31 x 1.7 |