文档标题 | 信息 |
---|---|
Package Name | PRSP0008DF-B |
Package Previous Code | FP-8DBV |
JEITA Standard | P-SOP8-3.9x4.89-1.27 |
Package Status | Active |
Package Type | SOP |
类别 | IC |
Package Code | pkg_10175 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 4.89mm |
宽度 | 3.9mm |
Thickness | 1.73mm |
Pkg. Dimensions (mm) | 4.89 x 3.9 x 1.73 |