文档标题 | 信息 |
---|---|
Package Description | SOJ 15.90x7.60x2.67 mm 1.27mm Pitch |
Package Status | Active |
Package Type | SOJ |
类别 | PLASTIC |
Package Code | PJG24 |
分类 | G |
Lead Count | 24 |
Pb (Lead) Free | Yes |
长度 | 15.9mm |
Pb Free Category | e3 Sn |
宽度 | 7.6mm |
Thickness | 2.67mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1.27mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 15.9 x 7.6 x 2.67 |