文档标题 | 信息 |
---|---|
Package Name | P5.049 |
Package Previous Code | PHG |
Package Description | 5 LEAD SC70 |
Package Status | Active |
Package Type | SC70 |
类别 | PLASTIC |
Package Code | PHG |
分类 | PLASTIC |
Lead Count | 5 |
Pb (Lead) Free | Yes |
长度 | 1.24mm |
宽度 | 2.01mm |
Thickness | 1.9mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 1.24 x 2.01 x 1.90 |