文档标题 | 信息 |
---|---|
Package Name | P8.064 |
Package Previous Code | PDA |
Package Description | 8 LEAD SOT23 COL PACKAGE (1.65MM) (Pb-Free) |
Package Status | Active |
Package Type | SOT23 |
类别 | PLASTIC |
Package Code | PDA |
分类 | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 2.9mm |
宽度 | 1.65mm |
Thickness | 1.1mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 2.90 x 1.65 x 1.10 |