文档标题 | 信息 |
---|---|
Package Name | MDP0049 |
Package Previous Code | PCC |
Package Description | 8 LEAD TSOT - COL (Chip-On-Lead), Pb-FREE |
Package Status | Active |
Package Type | TSOT |
类别 | PLASTIC |
Package Code | PCC |
分类 | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 2.9mm |
宽度 | 1.6mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 2.90 x 1.60 x 0.00 |