文档标题 | 信息 |
---|---|
Package Description | DFN 4.00x3.00x0.90 mm 0.50mm Pitch |
Package Status | Active |
Package Type | DFN |
类别 | PLASTIC |
Package Code | NRG12 |
分类 | G |
Lead Count | 12 |
Pb (Lead) Free | Yes |
长度 | 4mm |
Pb Free Category | e3 Sn |
宽度 | 3mm |
Thickness | 0.9mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 4.0 x 3.0 x 0.9 |