文档标题 信息
Package Description VFQFPN 8.00x8.00x0.85 mm 0.50mm Pitch
Package Status Active
Package Type VFQFPN
类别 PLASTIC
Package Code NLG56
分类 G
Lead Count 56
Pb (Lead) Free Yes
长度 8mm
Pb Free Category e3 Sn
宽度 8mm
Thickness 0.85mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 8.0 x 8.0 x 0.85

文档

类型 文档标题 日期
证书 PDF 170 KB
Package Outline Drawing PDF 66 KB
Package Outline Drawing PDF 66 KB
Package Outline Drawing PDF 65 KB
4 items