文档标题 | 信息 |
---|---|
Package Name | N68.95 |
Package Previous Code | NKJ |
Package Description | 68 LEAD PLCC |
Package Status | Active |
Package Type | PLCC |
类别 | PLASTIC |
Package Code | NKJ |
分类 | PLASTIC |
Lead Count | 68 |
Pb (Lead) Free | Yes |
长度 | 24.13mm |
宽度 | 24.13mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 24.13 x 24.13 x 0.00 |