文档标题 | 信息 |
---|---|
Package Name | M10.118 |
Package Previous Code | MRE |
Package Description | 10 LEAD MSOP (3.0MM) |
Package Status | Active |
Package Type | MSOP |
类别 | PLASTIC |
Package Code | MRE |
分类 | PLASTIC |
Lead Count | 10 |
Pb (Lead) Free | Yes |
长度 | 0mm |
宽度 | 0mm |
Thickness | 0.85mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 0.00 x 0.00 x 0.85 |