文档标题 | 信息 |
---|---|
Package Name | M8.118 |
Package Previous Code | MQR |
Package Description | 8LEAD MSOP |
Package Status | Active |
Package Type | MSOP |
类别 | PLASTIC |
Package Code | MQR |
分类 | G |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 0.12mm |
宽度 | 0.12mm |
Thickness | 0mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.03mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 0.12 x 0.12 x 0.0 |