文档标题 | 信息 |
---|---|
Package Name | MDP0040 |
Package Previous Code | MLD |
Package Description | 28 LEAD QSOP (150MIL) |
Package Status | Active |
Package Type | QSOP |
类别 | PLASTIC |
Package Code | MLD |
分类 | PLASTIC |
Lead Count | 28 |
Pb (Lead) Free | Yes |
长度 | 9.91mm |
宽度 | 3.91mm |
Thickness | 1.42mm |
Pitch | 0.64mm |
Pkg. Dimensions (mm) | 9.91 x 3.91 x 1.42 |