文档标题 | 信息 |
---|---|
Package Name | M28.15 |
Package Previous Code | MKK |
Package Description | 28 LEAD QSOP (150MIL) |
Package Status | Active |
Package Type | QSOP |
类别 | PLASTIC |
Package Code | MKK |
分类 | PLASTIC |
Lead Count | 28 |
Pb (Lead) Free | Yes |
长度 | 9.93mm |
宽度 | 3.94mm |
Thickness | 1.55mm |
Pitch | 0.64mm |
Pkg. Dimensions (mm) | 9.93 x 3.94 x 1.55 |