文档标题 | 信息 |
---|---|
Package Name | M20.3 |
Package Previous Code | MFK |
Package Description | Custom 20 Lead SOIC Module w/ Offset Crystal & Ground Plane |
Package Status | Active |
Package Type | SOICW |
类别 | PLASTIC |
Package Code | MFK |
分类 | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 12.8mm |
宽度 | 7.49mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 12.80 x 7.49 x 0.00 |