文档标题 | 信息 |
---|---|
Package Name | MDP0027 |
Package Previous Code | MDD |
Package Description | 20 LEAD SOIC (300MIL) |
Package Status | Active |
Package Type | SOICW |
类别 | PLASTIC |
Package Code | MDD |
分类 | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 12.8mm |
宽度 | 7.49mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 12.80 x 7.49 x 0.00 |