文档标题 | 信息 |
---|---|
Package Name | L28.5X5 |
Package Previous Code | LYB |
Package Description | 28 LEAD QFN, 5X5 MM (ASE) |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LYB |
分类 | PLASTIC |
Lead Count | 28 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 5.00 x 5.00 x 0.90 |