文档标题 | 信息 |
---|---|
Package Name | L72.10X10E |
Package Previous Code | LXE |
Package Description | 72ld 10x10 QFN, Custom Offset Paddle, 0.5mm pitch |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LXE |
分类 | PLASTIC |
Lead Count | 72 |
Pb (Lead) Free | Yes |
长度 | 10.01mm |
宽度 | 10.01mm |
Thickness | 0.9mm |
Pitch | 0.45mm |
Pkg. Dimensions (mm) | 10.01 x 10.01 x 0.90 |