文档标题 | 信息 |
---|---|
Package Name | L60.7X7 |
Package Previous Code | LWO |
Package Description | VFQFPN 7.00x7.00x1.0mm 0.40mm Pitch |
Package Status | Active |
Package Type | VFQFPN |
类别 | PLASTIC |
Package Code | LWO |
分类 | G |
Lead Count | 60 |
Pb (Lead) Free | Yes |
长度 | 7mm |
Pb Free Category | e3 Sn |
宽度 | 7mm |
Thickness | 1mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.4mm |
Package Carrier | Reel, Tray, Tube |
Pkg. Dimensions (mm) | 7.0 x 7.0 x 1.0 |