文档标题 | 信息 |
---|---|
Package Name | L38.5X7C |
Package Previous Code | LVV |
Package Description | 38LD 5x7mm TQFN |
Package Status | Active |
Package Type | TQFN |
类别 | PLASTIC |
Package Code | LVV |
分类 | PLASTIC |
Lead Count | 38 |
Pb (Lead) Free | Yes |
长度 | 7.01mm |
宽度 | 5mm |
Thickness | 0.8mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 7.01 x 5.00 x 0.80 |