文档标题 | 信息 |
---|---|
Package Name | MDP0046 |
Package Previous Code | LVC |
Package Description | 24 LEAD QFN (4x5 mm) |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LVC |
分类 | PLASTIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
长度 | 3.99mm |
宽度 | 5mm |
Thickness | 0.9mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 3.99 x 5.00 x 0.90 |