文档标题 | 信息 |
---|---|
Package Name | L20.3.2X1.8 |
Package Previous Code | LUO |
Package Description | 20L 3.2 x 1.8 uTQFN COL (0.55mm max) 0.4mm pitch |
Package Status | Active |
Package Type | uTQFN |
类别 | PLASTIC |
Package Code | LUO |
分类 | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 3.2mm |
宽度 | 1.8mm |
Thickness | 0mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 3.20 x 1.80 x 0.00 |