文档标题 | 信息 |
---|---|
Package Name | L40.5X5E |
Package Previous Code | LTX |
Package Description | 40 LEAD QFN 5X5 (0.90mm Nom) (0.4mm Pitch)(FUSED LEADS) -ASECL |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LTX |
分类 | PLASTIC |
Lead Count | 40 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5mm |
Thickness | 22.86mm |
Pitch | 10.16mm |
Pkg. Dimensions (mm) | 5.00 x 5.00 x 22.86 |