文档标题 | 信息 |
---|---|
Package Name | L68.8X8 |
Package Previous Code | LTB |
Package Description | 68ld 8x8 TQFN 0.4mm pitch |
Package Status | Active |
Package Type | TQFN |
类别 | PLASTIC |
Package Code | LTB |
分类 | PLASTIC |
Lead Count | 68 |
Pb (Lead) Free | Yes |
长度 | 8mm |
宽度 | 8mm |
Thickness | 0.75mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 8.00 x 8.00 x 0.75 |