文档标题 | 信息 |
---|---|
Package Name | L40.6X6 |
Package Previous Code | LSE |
Package Description | 40 LEAD QFN 6X6 |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LSE |
分类 | PLASTIC |
Lead Count | 40 |
Pb (Lead) Free | Yes |
长度 | 5.99mm |
宽度 | 5.99mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 5.99 x 5.99 x 0.90 |