文档标题 | 信息 |
---|---|
Package Name | L20.5.5X4.0 |
Package Previous Code | LQF |
Package Description | 20 Ld 5.5mm x 4.0mm DFN Module Design |
Package Status | Active |
Package Type | DFN |
类别 | PLASTIC |
Package Code | LQF |
分类 | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 3.99mm |
宽度 | 5.51mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.99 x 5.51 x 0.90 |