文档标题 | 信息 |
---|---|
Package Name | L6.2X2.1 |
Package Previous Code | LPQ |
Package Description | 6 LEAD DODFN 2.0 x 2.1 x 0.7mm (0.65mm Pitch) |
Package Status | Active |
Package Type | DODFN |
类别 | PLASTIC |
Package Code | LPQ |
分类 | PLASTIC |
Lead Count | 6 |
Pb (Lead) Free | Yes |
长度 | 1.98mm |
宽度 | 2.08mm |
Thickness | 0mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 1.98 x 2.08 x 0.00 |