文档标题 | 信息 |
---|---|
Package Name | L5.2X2.1 |
Package Previous Code | LPE |
Package Description | 5 LEAD ODFN (0.70mm) 2 x 2.1 |
Package Status | Active |
Package Type | ODFN |
类别 | PLASTIC |
Package Code | LPE |
分类 | PLASTIC |
Lead Count | 5 |
Pb (Lead) Free | Yes |
长度 | 2mm |
宽度 | 2.1mm |
Thickness | 0mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 2.00 x 2.10 x 0.00 |