文档标题 | 信息 |
---|---|
Package Description | LGA 2.50x3.20x0.85 mm 1.25 mm Pitch |
Package Status | Active |
Package Type | LGA |
类别 | PLASTIC |
Package Code | LNG8 |
分类 | G |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 2.5mm |
Pb Free Category | e4 Au |
宽度 | 3.2mm |
Thickness | 0.85mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1.25mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 2.5 x 3.2 x 0.85 |