文档标题 | 信息 |
---|---|
Package Description | LGA 2.41x3.00x0.80 mm 1.00mm Pitch |
Package Status | Active |
Package Type | LGA |
类别 | PLASTIC |
Package Code | LHG6 |
分类 | G |
Lead Count | 6 |
Pb (Lead) Free | Yes |
长度 | 2.41mm |
Pb Free Category | e4 Au |
宽度 | 3mm |
Thickness | 0.8mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 2.41 x 3.0 x 0.8 |