文档标题 | 信息 |
---|---|
Package Name | L60.7X7 |
Package Previous Code | LCR |
Package Description | 60 LEAD QFN 7x7 (0.90mm Nom) (0.4mm Pitch) |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LCR |
分类 | PLASTIC |
Lead Count | 60 |
Pb (Lead) Free | Yes |
长度 | 7.01mm |
宽度 | 7.01mm |
Thickness | 0.9mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 7.01 x 7.01 x 0.90 |