文档标题 | 信息 |
---|---|
Package Name | L32.5X5H |
Package Previous Code | LCA |
Package Description | 32 LD QFN PACKAGE 5X5mm BODY, 0.5mm pitch (Punched QFN With Wettable Flank) ATP |
Package Status | Active |
Package Type | WFQFN |
类别 | PLASTIC |
Package Code | LCA |
分类 | PLASTIC |
Lead Count | 32 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5mm |
Thickness | 0.85mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 5.00 x 5.00 x 0.85 |