文档标题 | 信息 |
---|---|
Package Name | K18.D |
Package Previous Code | KKB |
Package Description | 18 LD FLATPACK,SOLDER SL |
Package Status | Active |
Package Type | CFP |
类别 | HERMETIC |
Package Code | KKB |
分类 | HERMETIC |
Lead Count | 18 |
Pb (Lead) Free | Yes |
长度 | 11.84mm |
宽度 | 9.83mm |
Thickness | 0mm |
Pitch | 1.02mm |
Pkg. Dimensions (mm) | 11.84 x 9.83 x 0.00 |