文档标题 | 信息 |
---|---|
Package Name | K20.A |
Package Previous Code | KBU |
Package Description | 20 LD FLATPACK, SOLDER SEAL |
Package Status | Active |
Package Type | CFP |
类别 | HERMETIC |
Package Code | KBU |
分类 | HERMETIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 12.7mm |
宽度 | 7.49mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 12.70 x 7.49 x 0.00 |