文档标题 | 信息 |
---|---|
Package Description | FCQFN 5.00x5.00x0.90 mm 0.40mm Pitch |
Package Status | Active |
Package Type | FCQFN |
类别 | PLASTIC |
Package Code | FNG36 |
分类 | G |
Lead Count | 36 |
Pb (Lead) Free | Yes |
长度 | 5mm |
Pb Free Category | e3 Sn |
宽度 | 5mm |
Thickness | 0.9mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.4mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.9 |
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
Package Outline Drawing |
Package Outline Drawing Package Code: FNG35D1 35-VFQFPN 5.0 x 5.0 x 0.90 mm Body, 0.4 mm Pitch (Min)
PDF
199 KB
|
|
1 item
|