文档标题 | 信息 |
---|---|
Package Name | E28.6 |
Package Previous Code | EQS |
Package Description | 28 LEAD PDIP |
Package Status | Active |
Package Type | PDIP |
类别 | PLASTIC |
Package Code | EQS |
分类 | PLASTIC |
Lead Count | 28 |
Pb (Lead) Free | Yes |
长度 | 35.56mm |
宽度 | 13.97mm |
Thickness | 4.06mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 35.56 x 13.97 x 4.06 |