文档标题 | 信息 |
---|---|
Package Description | CPACK 18.80x13.20x3.91 mm 1.27mm Pitch |
Package Status | Active |
Package Type | CPACK |
类别 | HERMET |
Package Code | CS28 |
分类 | NP |
Lead Count | 28 |
Pb (Lead) Free | No |
长度 | 18.8mm |
Pb Free Category | e0 |
宽度 | 13.2mm |
Thickness | 3.91mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1.27mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) | 18.8 x 13.2 x 3.91 |