文档标题 | 信息 |
---|---|
Package Description | SBGA 35.00x35.00x1.70 mm 1.27mm Pitch |
Package Status | Active |
Package Type | SBGA |
类别 | PLASTIC |
Package Code | BS352 |
分类 | 240 |
Lead Count | 352 |
Pb (Lead) Free | No |
长度 | 35mm |
Pb Free Category | e0 |
宽度 | 35mm |
Thickness | 1.7mm |
Peak Reflow Temp | 225.00°C |
Pitch | 1.27mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 35.0 x 35.0 x 1.7 |