文档标题 | 信息 |
---|---|
Package Description | FCBGA 27.00x27.00x3.40 mm 1.00mm Pitch |
Package Status | Active |
Package Type | FCBGA |
类别 | PLASTIC |
Package Code | BLG676 |
分类 | G |
Lead Count | 676 |
Pb (Lead) Free | Yes |
长度 | 27mm |
Pb Free Category | e1 SnAgCu |
宽度 | 27mm |
Thickness | 3.4mm |
Peak Reflow Temp | 245.00°C |
Pitch | 1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 27.0 x 27.0 x 3.4 |