文档标题 | 信息 |
---|---|
Package Description | FCBGA 15.00x15.00x2.60 mm 1.00mm Pitch |
Package Status | Active |
Package Type | FCBGA |
类别 | PLASTIC |
Package Code | BLG196 |
分类 | G |
Lead Count | 196 |
Pb (Lead) Free | Yes |
长度 | 15mm |
Pb Free Category | e1 SnAgCu |
宽度 | 15mm |
Thickness | 2.6mm |
Peak Reflow Temp | 245.00°C |
Pitch | 1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 15.0 x 15.0 x 2.6 |