文档标题 | 信息 |
---|---|
Package Description | CABGA 13.00x13.00x1.53 mm 1.00mm Pitch |
Package Status | Active |
Package Type | CABGA |
类别 | PLASTIC |
Package Code | BAG144 |
分类 | G |
Lead Count | 144 |
Pb (Lead) Free | Yes |
长度 | 13mm |
Pb Free Category | e1 SnAgCu |
宽度 | 13mm |
Thickness | 1.53mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 13.0 x 13.0 x 1.53 |