文档标题 | 信息 |
---|---|
Package Description | FCCSP 4.80x2.80x1.00 mm 0.40mm Pitch |
Package Status | Active |
Package Type | FCCSP |
类别 | PLASTIC |
Package Code | AVG54 |
分类 | G |
Lead Count | 54 |
Pb (Lead) Free | Yes |
长度 | 4.8mm |
Pb Free Category | e3 Sn |
宽度 | 2.8mm |
Thickness | 1mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.4mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 4.8 x 2.8 x 1.0 |