文档标题 | 信息 |
---|---|
Package Description | EWLB 7.60x5.60x0.90 mm 0.05mm Pitch |
Package Status | Active |
Package Type | EWLB |
类别 | PLASTIC |
Package Code | AGV129 |
分类 | G |
Lead Count | 89 |
Pb (Lead) Free | Yes |
长度 | 7.6mm |
Pb Free Category | e1 SnAgCu |
宽度 | 5.6mm |
Thickness | 0.9mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.05mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 7.6 x 5.6 x 0.9 |