文档标题 信息
Product Number: R5F10WMCGFB#50
Pkg. Name:PLQP0080KB-B
Pkg. Previous Code:080P6Q
JEITA Standard:P-LFQFP80-12x12-0.50
Pkg. Code: pkg_11854
Lead Count: 80
Length: 12 mm
Width: 12 mm
Thickness: 1.7 mm
Pb (Lead) Free: 是的
文档标题 信息
Carrier Type: Tray
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
英语
日文

包装细节