文档标题 信息
Product Number: R5F51101ADFL#30
Pkg. Name:PLQP0048KB-A
Pkg. Previous Code:48P6Q-A
JEITA Standard:P-LFQFP48-7x7-0.50
Pkg. Code: pkg_492
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 1.7 mm
Pb (Lead) Free: 是的
文档标题 信息
Carrier Type: Tray
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
英语
日文

包装细节