文档标题 信息
Product Number: R5F51115ADLF#UA
Pkg. Name:PWLG0064KA-A
Pkg. Previous Code:P64FC-50-AN5
JEITA Standard:P-WFLGA64-5x5-0.50
Pkg. Code: pkg_8402
Lead Count: 64
Length: 5 mm
Width: 5 mm
Thickness: 0.76 mm
Pb (Lead) Free: 是的
文档标题 信息
Carrier Type: Tray
Pkg. Type: WFLGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
英语
日文

包装细节